Catalog Number:
ft1850l
HALO
  • Produces 1000 lumens in 5000K CCT
  • Maintenance-free LEDs with 35,000 hours of life
  • Wall or eave mount installation
  • Durable polycarbonate housing available in white or bronze finish
  • Area coverage equivalent to 90W incandescent flood
  • Available with integrated photocontrol (FT1850LPC)

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FT1850L Series
Description Twin LED Flood, 1000lm, 5000K, Bronze

Product Details

UPC 080083742295
Amperage Rating 0.108
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Voltage Rating 120V
Wattage 12.9W
Product Weight 1.6
Case Quantity 4
Pallet Quantity 216
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?