Catalog Number:
ft18vcib
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • 1300 Lumen & 2200 Lumen packages available
  • Field selectable CCT: 3000K, 4000K and 5000K
  • 120VAC
  • Lightweight, rust free polycarbonate construction
  • Optional integrated photocontrol for nighttime ON, daytime OFF
  • Optional motion sensor has 180* detection up to a 50' range

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FT18/28VC Floods
Description Security Flood, Twin head floodlight with PC, Bronze, 3000K, 4000K, 5000K, 1300 Lumens, 13W, 120V

Product Details

UPC 080083837113
Amperage Rating .109
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall or Eave Mounting
Voltage Rating 120V
Wattage 13 W
Product Weight 1.5
Case Quantity 2
Pallet Quantity 336
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?