Catalog Number:
fss1530lwh
HALO
  • Maintenance-free LEDs with 70,000 hours of life
  • Precision optics and reflector for maximum light output
  • Wall or eave mount installation
  • Durable, die-cast aluminum housing
  • Includes pre-installed push connectors and captive screws
  • Area coverage equivalent to 150W incandescent flood
  • Available with or without integrated photocontrol

Resources

HALO FSS1530 Series
May 20, 2020
8 MB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FSS1530 Flood Series
Description White LED Small-Head Flood Light, 1475 Lumens, 5000K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083774517
Amperage Rating 0.23 at (120V)
Color Temperature Max 5000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V, 60Hz
Wattage 27.6W
Product Weight 0.6
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?