Brand Name | Halo Outdoor |
Family | FSS/FSL Single Head LED Flood with Selectable CCT |
Description | Small Single LED Flood, Selectable CCT, Photocontrol, White |
UPC | 080083809974 |
Amperage Rating | 0.145 |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Wall/Eave Mount |
Voltage Rating | 120V |
Wattage | 17 W |
Product Weight | 2.0 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |