Catalog Number:
fss153tb
HALO
  • Field-selectable color temperature options of 3000K, 4000K and 5000K
  • Maintenance-free LEDs rated for 70,000 hours
  • Durable die-cast aluminum housing with UV resistant polycarbonate lens
  • Two-stage optics for consistent distribution across all CCT options
  • Wattage equivalents ranging from 150W to 280W halogen
  • Integrated photocontrol available for dusk-to-dawn operation
  • 120V, 60Hz with photocontrol option
  • 120-277V, 50/60Hz without photocontrol option
  • Wall and eave mountable to recessed and surface mount junction boxes

Resources

HALO Floodlight
May 20, 2020
2 MB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FSS/FSL Single Head LED Flood with Selectable CCT
Description Single Small Head LED Dusk to Dawn Flood, Selectable CCT, Bronze
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083809837
Amperage Rating .054 at 277V
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall or Eave Mounting
Voltage Rating 120-227V
Wattage 15W
Product Weight 2.0
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?