Brand Name | Halo Outdoor |
Family | FSS/FSL Single Head LED Flood with Selectable CCT |
Description | Large Single High Output LED Flood, Selectable CCT, Bronze |
UPC | 080083809752 |
Amperage Rating | .114 at 277V |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Wall/Eave Mount |
Voltage Rating | 120-277V |
Wattage | 32 W |
Product Weight | 2.3 |
Case Quantity | 2 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |