Catalog Number:
fsl203tib
HALO
  • Field-selectable color temperature options of 3000K, 4000K and 5000K
  • Maintenance-free LEDs rated for 70,000 hours
  • Durable die-cast aluminum housing with UV resistant polycarbonate lens
  • Two-stage optics for consistent distribution across all CCT options
  • Wattage equivalents ranging from 150W to 280W halogen
  • Integrated photocontrol available for dusk-to-dawn operation
  • 120V, 60Hz with photocontrol option
  • 120-277V, 50/60Hz without photocontrol option
  • Wall and eave mountable to recessed and surface mount junction boxes

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FSS/FSL Single Head LED Flood with Selectable CCT
Description Large Single LED Flood, Selectable CCT, Photocontrol, Bronze

Product Details

UPC 080083809691
Amperage Rating 0.188
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Voltage Rating 120V
Wattage 23 W
Product Weight 2.3
Case Quantity 2
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?