Catalog Number:
fhs303tw
HALO
  • Field-selectable color temperature options of 3000K, 4000K and 5000K
  • Maintenance-free LEDs rated for 70,000 hours
  • Durable die-cast aluminum housing with UV resistant polycarbonate lens
  • Two-stage optics for consistent distribution across all CCT options
  • Wattage equivalents ranging from 150W to 280W halogen
  • Integrated photocontrol available for dusk-to-dawn operation
  • 120V, 60Hz with photocontrol option
  • 120-277V, 50/60Hz without photocontrol option
  • Wall and eave mountable to recessed and surface mount junction boxes

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FSS/FSL Single Head LED Flood with Selectable CCT
Description Triple LED Flood, Selectable CCT, White

Product Details

UPC 080083810413
Amperage Rating .115 at 277V
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Voltage Rating 120-277V
Wattage 32 W
Product Weight 3.53
Case Quantity 2
Pallet Quantity 150
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?