The HALO Outdoor LED single head floodlight utilizes selectable CCT functionality, advanced optics and multiple mounting options for a versatile outdoor lighting solution. Multiple lumen packages and integrated control options address a wide range of outdoor general lighting and security applications. The durable die-cast aluminum housing is available in bronze or white powder coat finish, ensuring years of reliable, maintenance-free performance.
|
|
|
|
|
|
---|---|---|---|---|---|
FHS303TW
|
LED | Wall/Eave Mount | 120-277V | 32 W | Spec |
FSL203TB
|
LED | Wall/Eave Mount | 120-277V | 23 W | Spec |
FSL203TIB
|
LED | Wall/Eave Mount | 120V | 23 W | Spec |
FSL203TW
|
LED | Wall/Eave Mount | 120-277V | 23 W | Spec |
FSL303TB
|
LED | Wall/Eave Mount | 120-277V | 32 W | Spec |
FSL303TIB
|
LED | Wall/Eave Mount | 120V | 32 W | Spec |
FSL303TIW
|
LED | Wall or Eave Mounting | 120V | 31.6W | Spec |
FSL303TW
|
LED | Wall/Eave Mount | 120-277V | 32 W | Spec |
FSS153TIB
|
LED | Wall/Eave Mount | 120V | 17 W | Spec |
FSS153TIW
|
LED | Wall/Eave Mount | 120V | 17 W | Spec |
FTS203TB
|
LED | Wall/Eave/Surface/Suspension | 120-277V | 23W | Spec | IES |