Catalog Number:
fsl2030lwh
HALO
  • Maintenance-free LEDs with 70,000 hours of life
  • Precision optics and reflector for maximum light output
  • Wall or eave mount installation
  • Durable, die-cast aluminum housing
  • Includes pre-installed push connectors and captive screws
  • Area coverage equivalent to 180W incandescent flood
  • Available with or without integrated photocontrol

Resources

HALO FSL2030 Series
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Halo
Family FSL2030 Flood Series
Description LED Large-Head Security Flood, 1950 Lumens, 5000K Daylight, Switch Controlled, White

Product Details

UPC 080083774531
Amperage Rating 0.218
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall or Eave Mounting
Voltage Rating 120V
Wattage 26.1W
Product Weight 0.8
Case Quantity 2
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?