Catalog Number:
fld-kit-sfcgndw
HALO
  • Maintenance-free LEDs with 70,000 hours of life
  • Precision optics and reflector for maximum light output
  • Wall or eave mount installation
  • Durable, die-cast aluminum housing
  • Includes pre-installed push connectors and captive screws
  • Area coverage equivalent to 180W incandescent flood
  • Available with or without integrated photocontrol

Resources

HALO FSL2030 Series
May 20, 2020
1 MB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FSL2030 Flood Series
Description Surface mount kit for All-Pro LED flood, motion, White

Product Details

UPC 080083699612
Mounting Surface Mount
Product Weight 3.5
Case Quantity 48
Pallet Quantity 1296
Country of Origin HK
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?