Catalog Number:
fe1435lpc
HALO
  • Maintenance-free LEDs with 25,000 hours of life
  • Integral photo control provides nighttime ON,daytime OFF functionality
  • Low profile plastic injection molded housing suitable for outdoor use
  • Up to 1241 lumens
  • Area coverage equivalence up to 75W incandescent or 23W CFL
  • 35000K and 5000K color temperature
  • Available in Bronze and White finish (FE0650 version only)
  • cULus listed for wet locations
  • Suitable for residences, apartment and light commerical buuildings

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FE14 Series
Description Bronze Dusk to Dawn LED Jelly Jar Area Light, 3500K

Product Details

UPC 080083760381
Amperage Rating 0.113 at (120V)
Color Temperature Max 3500K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 13W
Product Weight 1.68
Case Quantity 2
Pallet Quantity 200
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?