Catalog Number:
fe13pcw
HALO
  • High impact, weather-resistant housing and lens
  • Nighttime ON/Daytime OFF
  • Built-in photo control
  • Electronic ballast design provides reliable starting in cold weather
  • Perfect for patio or entrance lighting
  • 13W (maximum) fluorescent bulb included
  • Available in bronze (FE13PC) and white (FE13PCW)

Resources

HALO Dusk to Dawn
May 20, 2020
99 KB

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family FE13PC Series
Description 13W Fluorescent Entry Light With Photo Control, White

Product Details

UPC 044427450536
Amperage Rating 0.108 at (120V)
Lamp Type Fluorescent
Mounting Surface Mount
Voltage Rating 120V
Wattage 13W
Product Weight 1.3
Case Quantity 2
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?