Brand Name | Halo |
Family | E5TATNB Series |
Description | 5" NON-IC, Air-Tite, New Construction, No Socket Bracket Housing, 120V |
UPC | 080083737338 |
Amperage Rating | 0.625 |
Aperture | 5 Inch |
Lamp Type | E26 Screwbase |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 75W |
Product Weight | 1.85 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |