Brand Name | Halo |
Family | E44MR16ICAT Series |
Description | 4" Square Pinhole, Open, 35° Tilt, Matte Black |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083820443 |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Open Pinhole |
Wattage | 10W |
Product Weight | 0.48 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |