HALO

Classic LED Pendant

  • Decorative task or accent pendant lighting
  • Lumens: 400; 8W; Replace 60W A15 or G16.5 lamps
  • 5' field-adjustable 18AWG clear-jacketed cord
  • Color temperatures: 2700K and 3000K; CRI: 90
  • Smooth dimming down to 5% at 120V
  • Track system mount or surface-mount monopoint to standard junction box
  • Shade colors: Blue, White and Amber; Aluminum and Bronze finial finish
  • cULus listed; T24 compliant and ENERGY STAR® qualified
  • 5-year warranty

Want to purchase this product?

Need more information?