Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

BLD6089SWHR-CA

  • Select from 5 CCTs via switch; 2700K, 3000K, 3500K, 4000K, 5000K CCT
BLD6089SWHR-CA

BLD6089SWHR-CA

Resources

Specifications

Product Description

Brand Name Halo
Family BLD6 Surface LED Downlight - SeleCCTable
Description 6" Backlit LED Downlight, 800 lumens Selectable, 2700K-5000K, 120V

Product Details

Lamp Type Integrated LED
UPC 080083888443
Amperage Rating 0.088 A
Aperture 6 Inch
Color Temperature Max 5000K
Mounting Ceiling/Surface Mount
Voltage Rating 120V
Wattage 9.5 W
Product Weight 1.2
Case Quantity 4
Pallet Quantity 320
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?