Brand Name | Halo |
Family | BLD4 Surface LED Downlight |
Description | 4" Backlit LED Downlight, 600 lumen series, 3000K, 120V, White |
UPC | 080083826742 |
Amperage Rating | 0.07A |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Lamp Type | Integrated LED |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 0.8 |
Case Quantity | 4 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |