Catalog Number:
bld406930wh
HALO
  • Low profile surface luminaire with wide distribution
  • Delivers upto 690 lumens at an efficacy of 84 LPW
  • Compatible with pancake junction boxes
  • Phase cut dimming at 120V
  • 90 CRI Minimum | L70 @ 50,000 Hrs
  • Retrofit 4" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed
  • cUL certified and T24 Compliant

Resources

HALO BLD4 spec sheet
May 20, 2020
941 KB

Specifications

Product Description

Brand Name Halo
Family BLD4 Surface LED Downlight
Description 4" Backlit LED Downlight, 600 lumen series, 3000K, 120V

Product Details

UPC 080083826667
Amperage Rating 0.07
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 8 W
Product Weight 0.8
Case Quantity 6
Pallet Quantity 720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes

Want to purchase this product?

Need more information?