Catalog Number:
bld4089swh
HALO
  • Select from 5 CCTs via switch; 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • Low profile surface luminaire with wide distribution
  • Phase cut dimming at 120V
  • 90 CRI Minimum | L70 @ 50,000 Hrs
  • Retrofit4" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed
  • cUL certified and T24 Compliant

Resources

Specifications

Product Description

Brand Name Halo
Family BLD4 Surface LED Downlight - SeleCCTable
Description 4" Backlit LED Downilght, 600 lumen series, CCT Select, 120V

Product Details

UPC 080083826681
Amperage Rating 0.09
Aperture 4 Inch
Color Temperature Max 5000K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 10 W
Product Weight 0.9
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?