Catalog Number:
l275mb
HALO
  • Changes and shapes light beam
  • For use with MR16 lampholders.
  • 2" nominal diameter
  • White (P) and Black (MB) color options
  • Die cast and extruded aluminum construction
  • Accepts media and accessories

Resources

Specifications

Product Description

Brand Name Halo
Family Beam Modifying Lenses
Description CUBE CELL LOUVER, MATTE BLACK

Product Details

UPC 662400137108
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.145
Case Quantity 6
Pallet Quantity 3360
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?