HALO

Art Glass LED Pendants

  • Art glass pendants provide a unique touch to lighting
  • Lumens: 560 max. at 3000K; 8W; Replace 60W A15 or G16.5 lamps
  • 5' field-adjustable 18AWG clear-jacketed cord
  • Color temperatures: 2700K and 3000K; CRI: 90
  • Smooth dimming down to 5% at 120V
  • 20 hand-crafted blown glass shade color choices; Small and Large sizes
  • Aluminum Haze, Bronze, Black and White adapter/canopy
  • cULus listed; T24 compliant and ENERGY STAR® qualified
  • 5-year warranty

Want to purchase this product?

Need more information?