Brand Name | Halo Outdoor |
Family | AL6501FL Series |
Description | 65W Fluorescent Security Area Light With Photo Control |
UPC | 080083584963 |
Amperage Rating | 0.542 |
Color Temperature Max | 6500K |
Lamp Type | Fluorescent |
Mounting | Wall/Pole Mount |
Voltage Rating | 120V |
Wattage | 65W |
Product Weight | 4.4 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |