Catalog Number:
al5550lpcibz
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • Integral photo control
  • Photo control provides nighttime ON, daytime OFF functionality
  • Durable, die-cast aluminum housing
  • Sturdy mounting arm installs to walls or poles
  • Area coverage equivalence up to 175W Metal Vapor or 84W CFL
  • 5500 lumens
  • Brilliant white 5000K color temperature
  • Perfect Security lighting for barns and outdoor dark, secluded area

Resources

HALO AL5550LPCI Series
May 20, 2020
209 KB

Specifications

Product Description

Brand Name Halo Outdoor
Family AL5550LPCI Series
Description 5500 Lumen LED Area Light with Integrated Photo Control, Bronze

Product Details

UPC 080083732067
Amperage Rating 0.86 at (120V)
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Pole Mount
Voltage Rating 120-277V
Wattage 53.3W
Product Weight 6.48
Case Quantity 2
Pallet Quantity 48
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?