Catalog Number:
al4850lpcbz
HALO
  • Maintenance-free LEDs with 50,000 hours of life
  • 120VAC
  • 5,400 Lumens in 5000K color temperature
  • Integrated photocontrol provides nighttime ON, daytime OFF
  • Durable, die-cast aluminum housing
  • Sturdy mounting arm installs to walls or poles

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family AL4850LPC Series
Description LED Area Light, Integrated PC, Bronze

Product Details

UPC 080083837038
Amperage Rating .35
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Pole Mount
Voltage Rating 120V
Wattage 41.5 W
Product Weight 3.72
Case Quantity 2
Pallet Quantity 72
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?