- Die cast trim ring with metal reflector
- For general illumination
- Trim available in various finishes
HALO
999W
Specifications
Product Description
Brand Name | Halo |
Family | 999 4" Reflector |
Description | 4" Trim Reflector Cone White Trim with White Reflector |
Product Details
Lamp Type | N/A |
UPC | 623961394287 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |