- Field-selectable color temperatures LED downlight with baffle trim
- Mounts into drywall ceiling/wall (no junction box or housing required)
- Can be installed in 1/2" to 1-1/4" thick ceilings
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
- Lumens: Up to 719, 120V, Phase dimming down to 5%
- Wet location listed for showers and protected ceilings
- Meets NFPA requirements for use in closets, AIR-TITE™
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
HALO
RL6069S1EWHDMR-C
Specifications
Product Description
Brand Name | Halo |
Family | RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight |
Description | 6" All-Purpose Retrofit LED module,600 lum(nom),90 CRI min,white tuning,selectable CCT 2700K-5000K,120V 60Hz leading/trailing edge phase cut 5% dimming,Matte white baffle,Direct Mount,Carton packaging |
Product Details
Lamp Type | LED |
UPC | 080083873814 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.7 W |
Product Weight | 1.46 |
Case Quantity | 4 |
Pallet Quantity | 200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |