- Field-selectable color temperatures LED downlight with baffle trim
- Mounts into drywall ceiling/wall (no junction box or housing required)
- Can be installed in 1/2" to 1-1/4" thick ceilings
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
- Lumens: Up to 719, 120V, Phase dimming down to 5%
- Wet location listed for showers and protected ceilings
- Meets NFPA requirements for use in closets, AIR-TITE™
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
HALO
RL6069S1EWHDMR
Specifications
Product Description
Brand Name | Halo |
Family | RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight |
Description | 6" all- purpose retrofit LED module, 600 lumens, 90CRI, 120V, Matte white baffle, Direct Mount |
Product Details
Lamp Type | LED |
UPC | 080083858088 |
Amperage Rating | 0.074 A |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.7 W |
Product Weight | 1.46 |
Case Quantity | 4 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |