- 6" Direct Mount Field Selectable CCT LED downlight
- Direct mount - does not require recessed housing or junction box
- Select from 5 CCTs via switch; 2700K, 3000K, 3500K, 4000K, 5000K CCT
- 90 CRI (min), R9 50 and color accuracy within 4 SDCM
- Wet location listed for showers and protected ceilings
- Dimmable to 5% with 120V dimmers
- ENERGY STAR® certified
- CA Title-24 high efficacy compliant and UL Certified
HALO
RL6069S1EWHDM
Specifications
Product Description
Brand Name | Halo |
Family | RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight |
Description | 6" Retrofit Baffle-Trim LED Module, 600 Series, 90CRI, CCT Selectable, Direct Mount |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15 |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |