Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight

  • Field-selectable color temperatures LED downlight with baffle trim
  • Mounts into drywall ceiling/wall (no junction box or housing required)
  • Can be installed in 1/2" to 1-1/4" thick ceilings
  • 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
  • Lumens: Up to 719, 120V, Phase dimming down to 5%
  • Wet location listed for showers and protected ceilings
  • Meets NFPA requirements for use in closets, AIR-TITE™
  • CA Title-24 high efficacy compliant, ENERGY STAR™ certified
  • 5-year warranty
RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight

RL6-DM LED 6" Direct-Mount SeleCCTable™ Downlight

All-purpose retrofit energy-saving solution with SeleCCTable color technology

Saving time and money, the RL6-DM SeleCCTable installs directly into drywall or suspended ceilings, eliminating recessed housings or a junction box. Adding convenience, the field-selectable color temperature allows users to chose between 5 different color temperatures for the desired application need. The lens provides uniform illumination and precision design makes any housing airtight for added savings and code compliance.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of five color temperatures from 2700K - 5000K.

Significant savings

Significant savings

Retrofitting to LED provides significant energy savings when compared to a traditional incandescent equivalent. The additional added benefit of long LED life provides even more savings.

Installs virtually anywhere

Installs virtually anywhere

The RL direct-mount products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?