- Field-selectable color temperatures LED downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | RL4-DM LED 4" Direct-Mount SeleCCTable™ Downlight |
Description | 4" all- purpose retrofit LED module, 600 lumens, 90CRI, 120V, Matte white baffle, Direct Mount |
Product Details
Lamp Type | LED |
UPC | 080083858064 |
Amperage Rating | 0.075 (at 120V) |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.7W |
Product Weight | 1.19 |
Case Quantity | 4 |
Pallet Quantity | 336 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |