- 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
Specifications
Product Description
Brand Name | Halo |
Family | RSQ6 All-Purpose Square LED Module |
Description | 6" Square LED Retrofit Trim, 800 LM, Field SeleccTable from range 2700K-5000K, 90CRI |
Product Details
Lamp Type | LED |
UPC | 080083886548 |
Amperage Rating | 0.082A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.8W |
Product Weight | 1.27 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |