- 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
Specifications
Product Description
Brand Name | Halo |
Family | RSQ5 All-Purpose Square LED Module |
Description | 5" Square LED Retrofit Trim, 800 LM, 3500K, 90CRI |
Product Details
Lamp Type | LED |
UPC | 080083824557 |
Amperage Rating | 0.078 |
Aperture | 5 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 1.17 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |