- 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
- Select from 5 CCTs via switch; 2700K, 3000K, 3500K, 4000K, 5000K CCT
- Retrofits existing 4" housings with screwbase adapter included
- Use with Halo 4" LED housings - new construction & remodel
- Dimmable
- Friction Blade mounting
- Damp location and Wet location shower listed
- ENERGY STAR® certified
- LED connector is CA Title-24 high efficacy compliant, and cULus Listed
HALO
RSQ4089FS1EMWWB
Specifications
Product Description
Brand Name | Halo |
Family | RSQ4 All-Purpose Square LED Module |
Description | 4" all- purpose square LED module, 90 CRI, selectable CCT (2700K-5000K CCT), 800 lumens, white |
Product Details
Lamp Type | LED |
Amperage Rating | .082 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.8 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |