- Ultra-thin round lens downlight with remote driver/junction box
Specifications
Product Description
Brand Name | Halo |
Family | HLB4 LED 4" MicroEdge™ Direct Mount Downlight |
Description | 4-Inch LED lens downlight with remote driver / junction box,600 lumens,90 CRI Field Selecctable,120V 60Hz driver,Matte White Flange,recyclable |
Product Details
Lamp Type | LED |
UPC | 080083909742 |
Amperage Rating | 0.1A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Recessed Trim | Overlay |
Voltage Rating | 120V |
Wattage | 12W |
Product Weight | 5.9 |
Case Quantity | 1 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |