- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
Specifications
Product Description
Brand Name | Halo |
Family | RA56 SeleCCTable Series |
Description | 5-Inch/6-Inch All-Purpose LED Retrofit Module, 600 lumens, 90CRI,White |
Product Details
Lamp Type | LED |
Amperage Rating | .065 mA at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 7W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |