- 3", 4", 5/6" Adjustable LED Trims for installation into recessed housings
- Fit most 3", 4", 5", and 6" new construction or remodel recessed housings
- 5 Color Field-SeleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K or Dedicated CCTs
- Adjustable gimbal offers 35° tilt and up to 360° rotation
- Multiple versions with 600 to 1100 lumens
- 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
- Damp location listed (for indoors only)
- Included: LED Trim, E26 medium socket adapter, & mounting hardware: (4"-friction blades; 5/6"- Pre-installed torsion springs and friction blades)
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
- Specs: 70,000 hrs, 90+ CRI, 120V input, ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
HALO
RA56109S1EWHR
Specifications
Product Description
Brand Name | Halo |
Family | RA Adjustable Recessed LED Trims |
Description | 5"/6" LED Adjustable Gimbal,1000 Lumens,90 CRI min,white tuning, selectable CCT 2700K-5000K,120V 60Hz leading/ trailing edge phase cut 5% dimming,Matte white baffle,Recyclable 4-color unit carton |
Product Details
Lamp Type | LED |
UPC | 080083241927 |
Amperage Rating | N/A |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 11.7W |
Product Weight | 1.5 |
Case Quantity | 4 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |