- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
- Delivers up to 860 lumens
- Use with 4" housings with screwbase adapter included
- Dimmable down to 5%
- Friction Blade mounting
- Damp location listed
- ENERGY STAR® certified
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RA4089S1EWHR
Specifications
Product Description
Brand Name | Halo |
Family | RA4 SeleCCTable Series |
Description | 4" LED Adjustable Gimbal, 800 lumens(nom), 90 CRI mini,white tuning, selectable CCT 2700K-5000K, 120V 60Hz leading/trailing edge phase cut 5%dimming,Matte white baffle,Recyclable 4-color unit carton |
Product Details
Lamp Type | LED |
Amperage Rating | .079 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 9.7 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |