- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
Specifications
Product Description
Brand Name | Halo |
Family | RA4 SeleCCTable Series |
Description | 4 Inch LED Adjustable Gimbal, 90CRI,selectable CCT 2700K-5000K, White |
Product Details
Lamp Type | LED |
UPC | 080083817849 |
Amperage Rating | .065 mA at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 7W |
Product Weight | 0.9 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |