- Select from 5 CCTs via switch, 2700K, 3000K, 3500K, 4000K, 5000K CCT
Specifications
Product Description
Brand Name | Halo |
Family | RL4 LED 4" Retrofit SeleCCTable™ Downlight |
Description | 4" Retrofit LED Module, 120V, 600 Lumens, 90CRI, Selectable CCT,Matte White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.075A - 0.0875A |
Color Temperature Max | 5000K |
Mounting | Retrofit Kit |
Voltage Rating | 120V |
Wattage | 8W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |