- Field-selectable color temperatures LED downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | RL4 LED 4" Retrofit SeleCCTable™ Downlight |
Description | 4" Retrofit LED Module, 120V, 600 Lumens, 90CRI, Selectable CCT,Matte White |
Product Details
Lamp Type | LED |
UPC | 080083818488 |
Amperage Rating | 0.075A - 0.0875A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Retrofit Kit |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 0.55 |
Case Quantity | 4 |
Pallet Quantity | 768 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |