- Field-selectable color temperatures LED downlight with baffle trim
- Use with 5" and 6" housings with screwbase adapter included
- Use with 5" or 6" HALO and other new construction and remodel housings
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
- Lumens: 600, 900, 1,200, Dual-mount: Torsion Spring/Push-N-Twist clips
- 120V, Phase dimming down to 5%, AIR-TITE™, ENERGY STAR™ certified
- Damp and wet location listed for showers and protected ceilings
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- 5-year warranty
- Ideal for interior or exterior downlight applications.
HALO
RL56129S1EWHR-C
Specifications
Product Description
Brand Name | Halo |
Family | RL56 LED 5"/6" Retrofit SeleCCTable™ Downlight |
Description | 5”/6” all- purpose retrofit LED module,1200 lumens,90 CRI, 2700K-5000K,120V, Matte White Baffle |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15A at 120V |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 14.1W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |