- Field-selectable color temperatures LED downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | RL56 LED 5"/6" Retrofit SeleCCTable™ Downlight |
Description | 5/6" Retrofit Baffle-Trim LED Module, 900 Series, 90CRI, CCT Selectable |
Product Details
Lamp Type | Integrated LED |
Amperage Rating | .101 |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Recessed Trim | Integrated LED Baffle Trim |
Voltage Rating | 120V |
Wattage | 12W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |