Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FTS203TB

  • Field-selectable color temperature options of 3000K, 4000K and 5000K
FTS203TB

FTS203TB

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FSS/FSL Single Head LED Flood with Selectable CCT
Description Flood Twin Small, 2000 Lumens, 3000K-5000K Selectable CCT, Bronze

Product Details

UPC 080083810390
Amperage Rating 0.083 A
Color Temperature Max 5000K
Mounting Wall/Eave/Surface/Suspension
Range of Motion N/A
Voltage Rating 120-277V
Wattage 23W
Product Weight 2.73
Case Quantity 2
Pallet Quantity 180
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?