- Field-selectable color temperature options of 3000K, 4000K and 5000K
- Maintenance-free LEDs rated for 70,000 hours
- Durable die-cast aluminum housing with UV resistant polycarbonate lens
- Two-stage optics for consistent distribution across all CCT options
- Wattage equivalents ranging from 150W to 280W halogen
- Integrated photocontrol available for dusk-to-dawn operation
- 120V, 60Hz with photocontrol option
- 120-277V, 50/60Hz without photocontrol option
- Wall and eave mountable to recessed and surface mount junction boxes
HALO
FSS153TIB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FSS/FSL Single Head LED Flood with Selectable CCT |
Description | Small Single LED Flood, Selectable CCT, Photocontrol, Bronze |
Product Details
Lamp Type | LED |
Amperage Rating | 0.145 |
Color Temperature Max | 5000K |
Mounting | Wall/Eave Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 17 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |