Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

812 Mini LED Track Luminaire

  • Efficacy: up to 95 lm/W at 14.8W, Lumens: up to 1,100
  • 3 field-interchangeable optics (spot, narrow flood and flood)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color temperatures: 2700K, 3000K, 3500K and 4000K CCT, CRI: 90 minimum
  • Smooth dimming down to 5% at 120V
  • Holds 1 piece of standard 2" MR16 media filter or lens
  • Die-cast aluminum, Colors: White, Matte Black and Silver finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
812 Mini LED Track Luminaire

812 Mini LED Track Luminaire

Compact form for premium accents

Featuring state-of-the-art LED technology with higher and sustained light output than traditional MR16 halogen- or LED replacement-lamped products, this elegant LED miniature track fixture provides outstanding energy efficiency, long life and significant flexibility with field-interchangeable optics. It’s an ideal solution for small business, offering a premium look and exceptional performance, while saving on energy and maintenance costs.

Save up to 80% in energy costs

Save up to 80% in energy costs

Benefit from significant lifetime energy savings when choosing the HALO Mini LED Track Luminaire over a traditional MR16 halogen lampholder or a fixture installed with an MR16 LED replacement bulb.

Compact designs

Compact designs

The elegant fluted cone design is perfect for environments that need minimally-obtrusive lighting, while the cylinder style is ideal for environments wanting a traditional track lighting look.

Convenient field-interchangeable optics

Convenient field-interchangeable optics

Offered in spot (15°) , narrow flood (22°) and flood (38°) distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (31)

Looking to customize your product?

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?