- Delivers up to 95 LPW @ 14.8W
- 90 CRI minimum, L70 @ 50,000 Hrs
- Smooth dimming down to 5% at 120V
- Field interchengeable optics
- Available in 2 distinct styles to expand breadth of applications
- Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
- cUL listed and T24 compliant
- Can hold 1 piece of media using built in media holder
HALO
L81108SP9030P
Specifications
Product Description
Brand Name | Halo |
Family | 811 Mini LED Track Luminaire |
Description | Mini LED Track Fixture, 800 lumen, Spot Distribution, 90 CRI, 3000K, White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.09 |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Mini LED |
Voltage Rating | 120-277V |
Wattage | 10.5W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |