Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L81108NF9035P

  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Smooth dimming down to 5% at 120V
  • Holds 1 piece of standard 2" MR16 media filter or lens
  • cULus listed, T24 compliant, DesignLights™ Consortium qualified
  • 5-year warranty
L81108NF9035P

L81108NF9035P

Resources

Specifications

Product Description

Brand Name Halo
Family 811 Mini LED Track Luminaire
Description Halo and Lazer Power Trac, Mini LED Accent Fixture, 800 lumens, Narrow Flood, 90 CRI, 3500K, White

Product Details

Lamp Type LED
UPC 080083254156
Amperage Rating 0.09A at 120V
Color Temperature Max 3500K
Mounting Arm Mount
Voltage Rating 120V
Wattage 10.5W
Product Weight 0.772
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?