Catalog Number:
etn-951tbzs
HALO
  • Wet location listed for use as a shower light
  • Non-conductvie, non-corrosive polymer trim
  • Prismatic glass lens
  • Full reflector for even light distribution
  • Trim available in various finishes

Resources

Halo Recessed Catalog
May 13, 2020
74 MB

Specifications

Product Description

Brand Name Halo
Family 951 4" Showerlight
Description 4" Trim Lensed Showerlight 120V Tuscan Bronze Trim with Glass Lens

Product Details

UPC 623961311574
Aperture 4 Inch
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.5
Case Quantity 6
Pallet Quantity 480
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?