Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

951SNS

  • Wet location listed for use as a shower light
  • Non-conductvie, non-corrosive polymer trim
  • Prismatic glass lens
  • Full reflector for even light distribution
  • Trim available in various finishes
951SNS

951SNS

Resources

Specifications

Product Description

Brand Name Halo
Family 951 4" Showerlight
Description 4" Trim Lensed Showerlight 120V Satin Nickel Trim with Glass Lens

Product Details

Lamp Type N/A
UPC 623960387556
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Showerlight
Voltage Rating N/A
Product Weight 0.626
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?